Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CJ20T312S | Type N/A Open | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CJ20T315S | Type N/A Open | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CJ20T400S | Type N/A Open | Shaft Size N/A 4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CJ22T110S | Type N/A Open | Shaft Size N/A 110 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CJ22T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CJ22T407S | Type N/A Open | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CJ22T408S | Type N/A Open | Shaft Size N/A 4 1/2 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CJ26T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T130S | Type N/A Open | Shaft Size N/A 130 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ30T140S | Type N/A Open | Shaft Size N/A 140 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T150S | Type N/A Open | Shaft Size N/A 150 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ30T600S | Type N/A Open | Shaft Size N/A 6 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 2.24 in56.9 mm | Dimension F N/A 9.43 in239.5 mm | CAD N/A |
CJ34T170S | Type N/A Open | Shaft Size N/A 170 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CJ34T180S | Type N/A Open | Shaft Size N/A 180 mm | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CJ34T607S | Type N/A Open | Shaft Size N/A 6 7/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CJ34T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CJ34T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CJ34T700S | Type N/A Open | Shaft Size N/A 7 in | Outside Diameter N/A 12.2 in309.9 mm | Width N/A 2.56 in65 mm | Dimension F N/A 11 in279.4 mm | CAD N/A |
CK09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CK09T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |