Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UFP Backing Plate
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > UFP Backing Plate > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UFP Backing Plate

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 41 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

UFP035MM 35 mm 0.2 in
5.1
mm
0.5 in
12.7
mm
3.75 in
95.3
mm
UFP107 1 7/16 in 0.2 in
5.1
mm
0.5 in
12.7
mm
3.75 in
95.3
mm
UFP108 1 1/2 in 0.2 in
5.1
mm
0.5 in
12.7
mm
3.75 in
95.3
mm
UFP111 1 11/16 in 0.2 in
5.1
mm
0.55 in
14
mm
4.17 in
105.9
mm
UFP040MM 40 mm 0.2 in
5.1
mm
0.55 in
14
mm
4.17 in
105.9
mm
UFP112 1 3/4 in 0.2 in
5.1
mm
0.55 in
14
mm
4.17 in
105.9
mm
UFP045MM 45 mm 0.2 in
5.1
mm
0.55 in
14
mm
4.17 in
105.9
mm
UFP115 1 15/16 in 0.15 in
3.8
mm
0.5 in
12.7
mm
4.19 in
106.4
mm
UFP200 2 in 0.15 in
3.8
mm
0.5 in
12.7
mm
4.19 in
106.4
mm
UFP050MM 50 mm 0.15 in
3.8
mm
0.5 in
12.7
mm
4.19 in
106.4
mm
UFP203 2 3/16 in 0.25 in
6.4
mm
0.6 in
15.2
mm
4.51 in
114.6
mm
UFP204 2 1/4 in 0.25 in
6.4
mm
0.6 in
15.2
mm
4.51 in
114.6
mm
UFP055MM 55 mm 0.25 in
6.4
mm
0.6 in
15.2
mm
4.51 in
114.6
mm
UFP060MM 60 mm 0.2 in
5.1
mm
0.55 in
14
mm
5.75 in
146.1
mm
UFP207 2 7/16 in 0.2 in
5.1
mm
0.55 in
14
mm
5.75 in
146.1
mm
UFP208 2 1/2 in 0.2 in
5.1
mm
0.55 in
14
mm
5.75 in
146.1
mm
UFP065MM 65 mm 0.2 in
5.1
mm
0.55 in
14
mm
5.75 in
146.1
mm
UFP211 2 11/16 in 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP070MM 70 mm 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP212 2 3/4 in 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP215 2 15/16 in 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP300 3 in 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP075MM 75 mm 0.2 in
5.1
mm
0.63 in
16
mm
5.77 in
146.6
mm
UFP303 3 3/16 in 0.2 in
5.1
mm
0.63 in
16
mm
7.38 in
187.5
mm
UFP304 3 1/4 in 0.2 in
5.1
mm
0.63 in
16
mm
7.38 in
187.5
mm
  Results 1 - 25 of 41 1 2 
<