Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 41 of 41 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

UFP035MM N/A 35 mm N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD Icon (for items table)
UFP107 N/A 1 7/16 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD Icon (for items table)
UFP108 N/A 1 1/2 in N/A 0.2 in5.1 mm N/A 0.5 in12.7 mm N/A 3.75 in95.3 mm N/A CAD Icon (for items table)
UFP111 N/A 1 11/16 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD Icon (for items table)
UFP040MM N/A 40 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD Icon (for items table)
UFP112 N/A 1 3/4 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD Icon (for items table)
UFP045MM N/A 45 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 4.17 in105.9 mm N/A CAD Icon (for items table)
UFP115 N/A 1 15/16 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD Icon (for items table)
UFP200 N/A 2 in N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD Icon (for items table)
UFP050MM N/A 50 mm N/A 0.15 in3.8 mm N/A 0.5 in12.7 mm N/A 4.19 in106.4 mm N/A CAD Icon (for items table)
UFP203 N/A 2 3/16 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD Icon (for items table)
UFP204 N/A 2 1/4 in N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD Icon (for items table)
UFP055MM N/A 55 mm N/A 0.25 in6.4 mm N/A 0.6 in15.2 mm N/A 4.51 in114.6 mm N/A CAD Icon (for items table)
UFP060MM N/A 60 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD Icon (for items table)
UFP207 N/A 2 7/16 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD Icon (for items table)
UFP208 N/A 2 1/2 in N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD Icon (for items table)
UFP065MM N/A 65 mm N/A 0.2 in5.1 mm N/A 0.55 in14 mm N/A 5.75 in146.1 mm N/A CAD Icon (for items table)
UFP211 N/A 2 11/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP070MM N/A 70 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP212 N/A 2 3/4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP215 N/A 2 15/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP300 N/A 3 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP075MM N/A 75 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 5.77 in146.6 mm N/A CAD Icon (for items table)
UFP303 N/A 3 3/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP304 N/A 3 1/4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP080MM N/A 80 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP085MM N/A 85 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP307 N/A 3 7/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP308 N/A 3 1/2 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP090MM N/A 90 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 7.38 in187.5 mm N/A CAD Icon (for items table)
UFP315 N/A 3 15/16 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A CAD Icon (for items table)
UFP400 N/A 4 in N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A CAD Icon (for items table)
UFP100MM N/A 100 mm N/A 0.2 in5.1 mm N/A 0.63 in16 mm N/A 8.13 in206.5 mm N/A CAD Icon (for items table)
UFP110MM N/A 110 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD Icon (for items table)
UFP407 N/A 4 7/16 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD Icon (for items table)
UFP408 N/A 4 1/2 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD Icon (for items table)
UFP115MM N/A 115 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 8.5 in215.9 mm N/A CAD Icon (for items table)
UFP125MM N/A 125 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD Icon (for items table)
UFP415 N/A 4 15/16 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD Icon (for items table)
UFP500 N/A 5 in N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD Icon (for items table)
UFP130MM N/A 130 mm N/A 0.2 in5.1 mm N/A 0.7 in17.8 mm N/A 11.77 in299 mm N/A CAD Icon (for items table)
1 - 41 of 41 | Results Per Page | View | Unit of Measure
1