Part Number |
Type |
Dimension A |
Dimension B |
Dimension C1 |
Number of Bolts |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CS08FB | Type N/A Closed | Dimension A N/A 3.21 in81.5 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS09FB | Type N/A Closed | Dimension A N/A 3.41 in86.6 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS10FB | Type N/A Closed | Dimension A N/A 3.62 in91.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS11FB | Type N/A Closed | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS13FB | Type N/A Closed | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS15FB | Type N/A Closed | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS16VFB | Type N/A Closed | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS17FB | Type N/A Closed | Dimension A N/A 5.9 in149.9 mm | Dimension B N/A 5.47 in139 mm | Dimension C1 N/A 1.22 in31.1 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS18FB | Type N/A Closed | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS20FB | Type N/A Closed | Dimension A N/A 7.08 in179.8 mm | Dimension B N/A 6.58 in167.2 mm | Dimension C1 N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CS22FB | Type N/A Closed | Dimension A N/A 7.89 in200.4 mm | Dimension B N/A 7.37 in187.2 mm | Dimension C1 N/A 2.07 in52.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |