Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Dimension A (in)

Dimension A (mm)

Dimension B (in)

Dimension B (mm)

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS08FB N/A Closed
N/A 3.21 in81.5 mm N/A 3.02 in76.7 mm N/A 1.25 in31.6 mm N/A 4 N/A CAD Icon (for items table)
CS09FB N/A Closed
N/A 3.41 in86.6 mm N/A 3.21 in81.6 mm N/A 1.25 in31.6 mm N/A 4 N/A CAD Icon (for items table)
CS10FB N/A Closed
N/A 3.62 in91.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.6 mm N/A 4 N/A CAD Icon (for items table)
CS11FB N/A Closed
N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 4 N/A CAD Icon (for items table)
CS13FB N/A Closed
N/A 4.70 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 4 N/A CAD Icon (for items table)
CS15FB N/A Closed
N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A CAD Icon (for items table)
CS16VFB N/A Closed
N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 4 N/A CAD Icon (for items table)
CS17FB N/A Closed
N/A 5.90 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 4 N/A CAD Icon (for items table)
CS18FB N/A Closed
N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 4 N/A CAD Icon (for items table)
CS20FB N/A Closed
N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 4 N/A CAD Icon (for items table)
CS22FB N/A Closed
N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 6 N/A CAD Icon (for items table)
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1