All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  

Urethane Open End Cover with DR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 183  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR11-115 Open 1 15/16 in 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR11-200 Open 2 in 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR11-050MM Open 50 mm 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR12-203 Open 2 3/16 in 4.35 in
110.5
mm
4.16 in
105.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR12-204 Open 2 1/4 in 4.35 in
110.5
mm
4.16 in
105.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR12-055MM Open 55 mm 4.35 in
110.5
mm
4.16 in
105.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR14-060MM Open 60 mm 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR14-207 Open 2 7/16 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR14-208 Open 2 1/2 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR14-065MM Open 65 mm 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR16-211 Open 2 11/16 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR16-212 Open 2 3/4 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR16-070MM Open 70 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR16-215 Open 2 15/16 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR16-300 Open 3 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR16-075MM Open 75 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR19-303 Open 3 3/16 in 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-304 Open 3 1/4 in 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-080MM Open 80 mm 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-085MM Open 85 mm 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-307 Open 3 7/16 in 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-308 Open 3 1/4 in 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR19-090MM Open 90 mm 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CVDR22-311 Open 3 11/16 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6 CAD Icon (for items table)
CVDR22-312 Open 3 3/4 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6 CAD Icon (for items table)
  Results 1 - 25 of 183  1 2 3 4 5 »