All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  

Urethane Open End Cover with DR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 183  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR22-100MM Open 100 mm 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6 CAD Icon (for items table)
CVDR22-315 Open 3 15/16 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6 CAD Icon (for items table)
CVDR22-400 Open 4 in 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
2.17 in
55.2
mm
6 CAD Icon (for items table)
CVDR26-110MM Open 110 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR26-407 Open 4 7/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR26-408 Open 4 1/2 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR26-115MM Open 115 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR28-125MM Open 125 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR28-415 Open 4 15/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR28-500 Open 5 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR28-130MM Open 130 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CVDR13-203 Open 2 3/16 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR13-204 Open 2 1/4 in 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR13-055MM Open 55 mm 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
1.18 in
29.8
mm
4 CAD Icon (for items table)
CVDR15-060MM Open 60 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR15-207 Open 2 7/16 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR15-208 Open 2 1/2 in 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR15-065MM Open 65 mm 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
CVDR17-211 Open 2 11/16 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR17-212 Open 2 3/4 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR17-070MM Open 70 mm 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR17-215 Open 2 15/16 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR17-300 Open 3 in 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR17-075MM Open 75 mm 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
1.32 in
33.6
mm
4 CAD Icon (for items table)
CVDR20-303 Open 3 3/16 in 7.08 in
179.8
mm
6.58 in
167.2
mm
1.75 in
44.5
mm
1.85 in
47
mm
4 CAD Icon (for items table)
  Results 26 - 50 of 183  1 2 3 4 5 »