All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  

Urethane Open End Cover with DR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 183  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR070MM Open 70 mm 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4 CAD Icon (for items table)
CJDR215 Open 2 15/16 in 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4 CAD Icon (for items table)
CJDR300 Open 3 in 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4 CAD Icon (for items table)
CJDR075MM Open 75 mm 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4 CAD Icon (for items table)
CJDR303 Open 3 3/16 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR304 Open 3 1/4 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR080MM Open 80 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR085MM Open 85 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR307 Open 3 7/16 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR308 Open 3 1/4 in 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR090MM Open 90 mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR311 Open 3 11/16 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR312 Open 3 3/4 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR100MM Open 100 mm 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR315 Open 3 15/16 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR400 Open 4 in 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR110MM Open 110 mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR407 Open 4 7/16 in 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR408 Open 4 1/2 in 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR115MM Open 115 mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR125MM Open 125 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR415 Open 4 15/16 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR500 Open 5 in 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR130MM Open 130 mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR507 Open 5 7/16 in 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
  Results 76 - 100 of 183  1 2 3 4 5 »