All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  

Urethane Open End Cover with DR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 183  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR508 Open 5 1/2 in 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR140MM Open 140 mm 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR515 Open 5 15/16 in 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR600 Open 6 in 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR150MM Open 150 mm 10.69 in
271.6
mm
10 in
254
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR607 Open 6 7/16 in 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR608 Open 6 1/2 in 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR170MM Open 170 mm 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR615 Open 6 15/16 in 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR700 Open 7 in 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CJDR180MM Open 180 mm 12 in
304.8
mm
11.31 in
287.3
mm
2.24 in
56.9
mm
2.34 in
59.4
mm
6 CAD Icon (for items table)
CKDR107 Open 1 7/16 in 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR108 Open 1 1/2 in 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR40MM Open 40 mm 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR111 Open 1 11/16 in 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR112 Open 1 3/4 in 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR45MM Open 45 mm 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR115 Open 1 15/16 in 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR200 Open 2 in 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR050MM Open 50 mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR055MM Open 55 mm 4.96 in
126
mm
4.16 in
105.7
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4 CAD Icon (for items table)
CKDR203 Open 2 3/16 in 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.18 in
30
mm
4 CAD Icon (for items table)
CKDR204 Open 2 1/4 in 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.18 in
30
mm
4 CAD Icon (for items table)
CKDR060MM Open 60 mm 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.18 in
30
mm
4 CAD Icon (for items table)
CKDR207 Open 2 7/16 in 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4 CAD Icon (for items table)
  Results 101 - 125 of 183  1 2 3 4 5 »