Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| CKDR208 | Type N/A Open | Shaft Size N/A 2 1/2 in | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR065MM | Type N/A Open | Shaft Size N/A 65 mm | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR211 | Type N/A Open | Shaft Size N/A 2 11/16 in | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR212 | Type N/A Open | Shaft Size N/A 2 3/4 in | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR070MM | Type N/A Open | Shaft Size N/A 70 mm | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR215 | Type N/A Open | Shaft Size N/A 2 15/16 in | Dimension A N/A 6.32 in160.5 mm | Dimension B N/A 5.57 in141.5 mm | Dimension C1 N/A 1.22 in31 mm | Dimension C2 N/A 1.32 in33.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR300 | Type N/A Open | Shaft Size N/A 3 in | Dimension A N/A 6.32 in160.5 mm | Dimension B N/A 5.57 in141.5 mm | Dimension C1 N/A 1.22 in31 mm | Dimension C2 N/A 1.32 in33.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR075MM | Type N/A Open | Shaft Size N/A 75 mm | Dimension A N/A 6.32 in160.5 mm | Dimension B N/A 5.57 in141.5 mm | Dimension C1 N/A 1.22 in31 mm | Dimension C2 N/A 1.32 in33.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR303 | Type N/A Open | Shaft Size N/A 3 3/16 in | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR304 | Type N/A Open | Shaft Size N/A 3 1/4 in | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR080MM | Type N/A Open | Shaft Size N/A 80 mm | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR085MM | Type N/A Open | Shaft Size N/A 85 mm | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR307 | Type N/A Open | Shaft Size N/A 3 7/16 in | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR308 | Type N/A Open | Shaft Size N/A 3 1/4 in | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR090MM | Type N/A Open | Shaft Size N/A 90 mm | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 1.85 in47 mm | Number of Bolts N/A 4 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR100MM | Type N/A Open | Shaft Size N/A 100 mm | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR315 | Type N/A Open | Shaft Size N/A 3 15/16 in | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR400 | Type N/A Open | Shaft Size N/A 4 in | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR403 | Type N/A Open | Shaft Size N/A 4 3/16 in | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR404 | Type N/A Open | Shaft Size N/A 4 1/4 in | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR110MM | Type N/A Open | Shaft Size N/A 110 mm | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.17 in55.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR407 | Type N/A Open | Shaft Size N/A 4 7/16 in | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR408 | Type N/A Open | Shaft Size N/A 4 1/2 in | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR115MM | Type N/A Open | Shaft Size N/A 115 mm | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR415 | Type N/A Open | Shaft Size N/A 4 15/16 in | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |