Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
CVDR11-115 | Type N/A Open | Shaft Size N/A 1 15/16 in | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR11-200 | Type N/A Open | Shaft Size N/A 2 in | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR11-050MM | Type N/A Open | Shaft Size N/A 50 mm | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.81 in96.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR12-203 | Type N/A Open | Shaft Size N/A 2 3/16 in | Dimension A N/A 4.35 in110.5 mm | Dimension B N/A 4.16 in105.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR12-204 | Type N/A Open | Shaft Size N/A 2 1/4 in | Dimension A N/A 4.35 in110.5 mm | Dimension B N/A 4.16 in105.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR12-055MM | Type N/A Open | Shaft Size N/A 55 mm | Dimension A N/A 4.35 in110.5 mm | Dimension B N/A 4.16 in105.6 mm | Dimension C1 N/A 1.25 in31.6 mm | Dimension C2 N/A 1.35 in34.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR14-060MM | Type N/A Open | Shaft Size N/A 60 mm | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Dimension C2 N/A 1.18 in29.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR14-207 | Type N/A Open | Shaft Size N/A 2 7/16 in | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Dimension C2 N/A 1.18 in29.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR14-208 | Type N/A Open | Shaft Size N/A 2 1/2 in | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Dimension C2 N/A 1.18 in29.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR14-065MM | Type N/A Open | Shaft Size N/A 65 mm | Dimension A N/A 4.7 in119.4 mm | Dimension B N/A 4.35 in110.5 mm | Dimension C1 N/A 1.08 in27.3 mm | Dimension C2 N/A 1.18 in29.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-211 | Type N/A Open | Shaft Size N/A 2 11/16 in | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-212 | Type N/A Open | Shaft Size N/A 2 3/4 in | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-070MM | Type N/A Open | Shaft Size N/A 70 mm | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-215 | Type N/A Open | Shaft Size N/A 2 15/16 in | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-300 | Type N/A Open | Shaft Size N/A 3 in | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR16-075MM | Type N/A Open | Shaft Size N/A 75 mm | Dimension A N/A 5.12 in130 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.4 in35.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-303 | Type N/A Open | Shaft Size N/A 3 3/16 in | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-304 | Type N/A Open | Shaft Size N/A 3 1/4 in | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-080MM | Type N/A Open | Shaft Size N/A 80 mm | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-085MM | Type N/A Open | Shaft Size N/A 85 mm | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-307 | Type N/A Open | Shaft Size N/A 3 7/16 in | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-308 | Type N/A Open | Shaft Size N/A 3 1/4 in | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR19-090MM | Type N/A Open | Shaft Size N/A 90 mm | Dimension A N/A 6.31 in160.3 mm | Dimension B N/A 5.77 in146.5 mm | Dimension C1 N/A 1.53 in38.8 mm | Dimension C2 N/A 1.63 in41.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR22-311 | Type N/A Open | Shaft Size N/A 3 11/16 in | Dimension A N/A 7.89 in200.4 mm | Dimension B N/A 7.37 in187.2 mm | Dimension C1 N/A 2.07 in52.7 mm | Dimension C2 N/A 2.17 in55.2 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CVDR22-312 | Type N/A Open | Shaft Size N/A 3 3/4 in | Dimension A N/A 7.89 in200.4 mm | Dimension B N/A 7.37 in187.2 mm | Dimension C1 N/A 2.07 in52.7 mm | Dimension C2 N/A 2.17 in55.2 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
Add To Cart
Request Quote |