All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Urethane Open End Cover with DR Seal
>
View Items
Urethane Open End Cover with DR Seal
Check up to five results to perform an action.
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 183
«
6
7
8
Part Number
Type
Shaft Size
Dimension A
Dimension B
Dimension C1
Dimension C2
Number of Bolts
CAD
CKDR500
Open
5
in
9.06
in
230.1
mm
8.51
in
216.2
mm
2.24
in
56.9
mm
2.34
in
59.4
mm
6
CKDR125MM
Open
125
mm
9.06
in
230.1
mm
8.51
in
216.2
mm
2.24
in
56.9
mm
2.34
in
59.4
mm
6
CKDR503
Open
5 3/16
in
9.78
in
248.4
mm
8.71
in
221.2
mm
1.23
in
31.2
mm
1.33
in
33.8
mm
6
CKDR504
Open
5 1/4
in
9.78
in
248.4
mm
8.71
in
221.2
mm
1.23
in
31.2
mm
1.33
in
33.8
mm
6
CKDR135MM
Open
135
mm
9.78
in
248.4
mm
8.71
in
221.2
mm
1.23
in
31.2
mm
1.33
in
33.8
mm
6
CKDR506
Open
5 3/8
in
10.63
in
270
mm
9.47
in
240.5
mm
1.32
in
33.5
mm
1.42
in
36.1
mm
6
CKDR507
Open
5 7/16
in
10.63
in
270
mm
9.47
in
240.5
mm
1.32
in
33.5
mm
1.42
in
36.1
mm
6
CKDR508
Open
5 1/2
in
10.63
in
270
mm
9.47
in
240.5
mm
1.32
in
33.5
mm
1.42
in
36.1
mm
6
CKDR140MM
Open
140
mm
10.63
in
270
mm
9.47
in
240.5
mm
1.32
in
33.5
mm
1.42
in
36.1
mm
6
CKDR513
Open
5 13/16
in
11.02
in
280
mm
9.58
in
243.4
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR514
Open
5 7/8
in
11.02
in
280
mm
9.58
in
243.4
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR515
Open
5 15/16
in
11.02
in
280
mm
9.58
in
243.4
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR600
Open
6
in
11.02
in
280
mm
9.58
in
243.4
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR150MM
Open
150
mm
11.02
in
280
mm
9.58
in
243.4
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR605
Open
6 5/16
in
11.63
in
295.4
mm
10.08
in
255.9
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR606
Open
6 3/8
in
11.63
in
295.4
mm
10.08
in
255.9
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR607
Open
6 7/16
in
11.63
in
295.4
mm
10.08
in
255.9
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR608
Open
6 1/2
in
11.63
in
295.4
mm
10.08
in
255.9
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR160MM
Open
160
mm
11.63
in
295.4
mm
10.08
in
255.9
mm
1.24
in
31.5
mm
1.34
in
34
mm
6
CKDR613
Open
6 13/16
in
12.45
in
316.1
mm
10.72
in
272.3
mm
1.28
in
32.5
mm
1.38
in
35.1
mm
6
CKDR614
Open
6 7/8
in
12.45
in
316.1
mm
10.72
in
272.3
mm
1.28
in
32.5
mm
1.38
in
35.1
mm
6
CKDR615
Open
6 15/16
in
12.45
in
316.1
mm
10.72
in
272.3
mm
1.28
in
32.5
mm
1.38
in
35.1
mm
6
CKDR700
Open
7
in
12.45
in
316.1
mm
10.72
in
272.3
mm
1.28
in
32.5
mm
1.38
in
35.1
mm
6
CKDR170MM
Open
170
mm
12.45
in
316.1
mm
10.72
in
272.3
mm
1.28
in
32.5
mm
1.38
in
35.1
mm
6
CKDR702
Open
7 1/8
in
13.20
in
335.2
mm
11.29
in
286.8
mm
1.51
in
38.3
mm
1.61
in
40.9
mm
6
Results 151 - 175 of 183
«
6
7
8