Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| CKDR500 | Type N/A Open | Shaft Size N/A 5 in | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR125MM | Type N/A Open | Shaft Size N/A 125 mm | Dimension A N/A 9.06 in230.1 mm | Dimension B N/A 8.51 in216.2 mm | Dimension C1 N/A 2.24 in56.9 mm | Dimension C2 N/A 2.34 in59.4 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR503 | Type N/A Open | Shaft Size N/A 5 3/16 in | Dimension A N/A 9.78 in248.4 mm | Dimension B N/A 8.71 in221.2 mm | Dimension C1 N/A 1.23 in31.2 mm | Dimension C2 N/A 1.33 in33.8 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR504 | Type N/A Open | Shaft Size N/A 5 1/4 in | Dimension A N/A 9.78 in248.4 mm | Dimension B N/A 8.71 in221.2 mm | Dimension C1 N/A 1.23 in31.2 mm | Dimension C2 N/A 1.33 in33.8 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR135MM | Type N/A Open | Shaft Size N/A 135 mm | Dimension A N/A 9.78 in248.4 mm | Dimension B N/A 8.71 in221.2 mm | Dimension C1 N/A 1.23 in31.2 mm | Dimension C2 N/A 1.33 in33.8 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR506 | Type N/A Open | Shaft Size N/A 5 3/8 in | Dimension A N/A 10.63 in270 mm | Dimension B N/A 9.47 in240.5 mm | Dimension C1 N/A 1.32 in33.5 mm | Dimension C2 N/A 1.42 in36.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR507 | Type N/A Open | Shaft Size N/A 5 7/16 in | Dimension A N/A 10.63 in270 mm | Dimension B N/A 9.47 in240.5 mm | Dimension C1 N/A 1.32 in33.5 mm | Dimension C2 N/A 1.42 in36.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR508 | Type N/A Open | Shaft Size N/A 5 1/2 in | Dimension A N/A 10.63 in270 mm | Dimension B N/A 9.47 in240.5 mm | Dimension C1 N/A 1.32 in33.5 mm | Dimension C2 N/A 1.42 in36.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR140MM | Type N/A Open | Shaft Size N/A 140 mm | Dimension A N/A 10.63 in270 mm | Dimension B N/A 9.47 in240.5 mm | Dimension C1 N/A 1.32 in33.5 mm | Dimension C2 N/A 1.42 in36.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR513 | Type N/A Open | Shaft Size N/A 5 13/16 in | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR514 | Type N/A Open | Shaft Size N/A 5 7/8 in | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR515 | Type N/A Open | Shaft Size N/A 5 15/16 in | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR600 | Type N/A Open | Shaft Size N/A 6 in | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR150MM | Type N/A Open | Shaft Size N/A 150 mm | Dimension A N/A 11.02 in280 mm | Dimension B N/A 9.58 in243.4 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR605 | Type N/A Open | Shaft Size N/A 6 5/16 in | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR606 | Type N/A Open | Shaft Size N/A 6 3/8 in | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR607 | Type N/A Open | Shaft Size N/A 6 7/16 in | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR608 | Type N/A Open | Shaft Size N/A 6 1/2 in | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR160MM | Type N/A Open | Shaft Size N/A 160 mm | Dimension A N/A 11.63 in295.4 mm | Dimension B N/A 10.08 in255.9 mm | Dimension C1 N/A 1.24 in31.5 mm | Dimension C2 N/A 1.34 in34 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR613 | Type N/A Open | Shaft Size N/A 6 13/16 in | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Dimension C2 N/A 1.38 in35.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR614 | Type N/A Open | Shaft Size N/A 6 7/8 in | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Dimension C2 N/A 1.38 in35.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR615 | Type N/A Open | Shaft Size N/A 6 15/16 in | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Dimension C2 N/A 1.38 in35.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR700 | Type N/A Open | Shaft Size N/A 7 in | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Dimension C2 N/A 1.38 in35.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR170MM | Type N/A Open | Shaft Size N/A 170 mm | Dimension A N/A 12.45 in316.1 mm | Dimension B N/A 10.72 in272.3 mm | Dimension C1 N/A 1.28 in32.5 mm | Dimension C2 N/A 1.38 in35.1 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |
| CKDR702 | Type N/A Open | Shaft Size N/A 7 1/8 in | Dimension A N/A 13.20 in335.2 mm | Dimension B N/A 11.29 in286.8 mm | Dimension C1 N/A 1.51 in38.3 mm | Dimension C2 N/A 1.61 in40.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
Add To Cart
Request Quote |