All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with DR Seal > View Items  

Urethane Open End Cover with DR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 183 of 183 « 6 7 8 

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CKDR703 Open 7 3/16 in 13.20 in
335.2
mm
11.29 in
286.8
mm
1.51 in
38.3
mm
1.61 in
40.9
mm
6 CAD Icon (for items table)
CKDR704 Open 7 1/4 in 13.20 in
335.2
mm
11.29 in
286.8
mm
1.51 in
38.3
mm
1.61 in
40.9
mm
6 CAD Icon (for items table)
CKDR180MM Open 180 mm 13.20 in
335.2
mm
11.29 in
286.8
mm
1.51 in
38.3
mm
1.61 in
40.9
mm
6 CAD Icon (for items table)
CKDR713 Open 7 13/16 in 14.45 in
367
mm
12.36 in
314
mm
1.63 in
41.4
mm
1.73 in
43.9
mm
6 CAD Icon (for items table)
CKDR714 Open 7 7/8 in 14.45 in
367
mm
12.36 in
314
mm
1.63 in
41.4
mm
1.73 in
43.9
mm
6 CAD Icon (for items table)
CKDR715 Open 7 15/16 in 14.45 in
367
mm
12.36 in
314
mm
1.63 in
41.4
mm
1.73 in
43.9
mm
6 CAD Icon (for items table)
CKDR800 Open 8 in 14.45 in
367
mm
12.36 in
314
mm
1.63 in
41.4
mm
1.73 in
43.9
mm
6 CAD Icon (for items table)
CKDR200MM Open 200 mm 14.45 in
367
mm
12.36 in
314
mm
1.63 in
41.4
mm
1.73 in
43.9
mm
6 CAD Icon (for items table)
  Results 176 - 183 of 183 « 6 7 8