Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
1 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Type

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR035MMFB N/A Open
N/A 35 N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR107FB N/A Open
N/A 1 7/16 N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR108FB N/A Open
N/A 1 1/2 N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR111FB N/A Open
N/A 1 11/16 N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR040MMFB N/A Open
N/A 40 N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR112FB N/A Open
N/A 1 3/4 N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR045MMFB N/A Open
N/A 45 N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR115FB N/A Open
N/A 1 15/16 N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR200FB N/A Open
N/A 2 N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR050MMFB N/A Open
N/A 50 N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR203FB N/A Open
N/A 2 3/16 N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR204FB N/A Open
N/A 2 1/4 N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR055MMFB N/A Open
N/A 55 N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Icon (for items table)
CJDR060MMFB N/A Open
N/A 60 N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CJDR207FB N/A Open
N/A 2 7/16 N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CJDR208FB N/A Open
N/A 2 1/2 N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CJDR065MMFB N/A Open
N/A 65 N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Icon (for items table)
CJDR211FB N/A Open
N/A 2 11/16 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR212FB N/A Open
N/A 2 3/4 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR070MMFB N/A Open
N/A 70 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR215FB N/A Open
N/A 2 15/16 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR300FB N/A Open
N/A 3 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR075MMFB N/A Open
N/A 75 N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Icon (for items table)
CJDR303FB N/A Open
N/A 3 3/16 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR304FB N/A Open
N/A 3 1/4 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR080MMFB N/A Open
N/A 80 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR085MMFB N/A Open
N/A 85 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR307FB N/A Open
N/A 3 7/16 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR308FB N/A Open
N/A 3 1/4 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR090MMFB N/A Open
N/A 90 N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD Icon (for items table)
CJDR100MMFB N/A Open
N/A 100 N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 6 N/A CAD Icon (for items table)
CJDR315FB N/A Open
N/A 3 15/16 N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 6 N/A CAD Icon (for items table)
CJDR400FB N/A Open
N/A 4 N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 6 N/A CAD Icon (for items table)
CJDR110MMFB N/A Open
N/A 110 N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CJDR407FB N/A Open
N/A 4 7/16 N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CJDR408FB N/A Open
N/A 4 1/2 N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CJDR115MMFB N/A Open
N/A 115 N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.17 in55.1 mm N/A 6 N/A CAD Icon (for items table)
CJVR08FB N/A Open
N/A (1-7/16”, 1-1/2") 35mm N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.55 in39.4 mm N/A 4 N/A CAD Icon (for items table)
CJVR09FB N/A Open
N/A (1-11/16”, 1-3/4”) (40mm, 45mm) N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD Icon (for items table)
CJVR10FB N/A Open
N/A (1-15/16”, 2”) 50mm N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD Icon (for items table)
CJVR11FB N/A Open
N/A (2-3/16”, 2-1/4”) 55mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD Icon (for items table)
CJVR13FB N/A Open
N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A 5.2 in132.1 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.43 in36.3 mm N/A 4 N/A CAD Icon (for items table)
CJVR15FB N/A Open
N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.73 in44 mm N/A 4 N/A CAD Icon (for items table)
CJVR18FB N/A Open
N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 4 N/A CAD Icon (for items table)
CJVR20FB N/A Open
N/A (3-11/16“, 4") 100mm N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 2.18 in55.4 mm N/A 6 N/A CAD Icon (for items table)
CJVR22FB N/A Open
N/A (4-7/16”, 4-1/2”) (110mm, 115mm) N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.57 in65.3 mm N/A 6 N/A CAD Icon (for items table)
CKDR215FB N/A Open
N/A 2 15/16 N/A 6.32 in160.5 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.32 in33.5 mm N/A 4 N/A CAD Icon (for items table)
CKDR307FB N/A Open
N/A 3 7/16 N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Icon (for items table)
CVDR11-050MMFB N/A Open
N/A 50 N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD Icon (for items table)
CVDR16-070MMFB N/A Open
N/A 70 N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Icon (for items table)
1 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2