Part Number |
Type |
Shaft Sizes |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
CJVR08 | Type N/A Open | Shaft Sizes N/A (1-7/16”, 1-1/2") 35mm | Dimension A N/A 3.82 in97 mm | Dimension B N/A 3.02 in76.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.55 in39.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR09 | Type N/A Open | Shaft Sizes N/A (1-11/16”, 1-3/4”) (40mm, 45mm) | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR09 | Type N/A Open | Shaft Sizes N/A (1-7/16”, 1-1/2”) 40mm | Dimension A N/A 4.01 in101.9 mm | Dimension B N/A 3.21 in81.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.55 in39.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR10 | Type N/A Open | Shaft Sizes N/A (1-11/16”, 1-3/4”) 45mm | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR10 | Type N/A Open | Shaft Sizes N/A (1-15/16”, 2”) 50mm | Dimension A N/A 4.21 in106.9 mm | Dimension B N/A 3.41 in86.6 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR11 | Type N/A Open | Shaft Sizes N/A (2-3/16”, 2-1/4”) 55mm | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR11 | Type N/A Open | Shaft Sizes N/A (1-15/16”, 2”) 50mm | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CVVR11 | Type N/A Open | Shaft Sizes N/A (1-15/16", 2") 50mm | Dimension A N/A 4.61 in117.1 mm | Dimension B N/A 3.81 in96.8 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CVVR12 | Type N/A Open | Shaft Sizes N/A (2-3/16”, 2-1/4”) 55mm | Dimension A N/A 4.96 in126 mm | Dimension B N/A 4.16 in105.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR12 | Type N/A Open | Shaft Sizes N/A 55mm | Dimension A N/A 4.96 in126 mm | Dimension B N/A 4.16 in105.7 mm | Dimension C1 N/A 1.25 in31.8 mm | Dimension C2 N/A 1.6 in40.6 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR13 | Type N/A Open | Shaft Sizes N/A (2-3/16”, 2-1/4”) 55mm | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.57 in116.1 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.43 in36.3 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CVVR14 | Type N/A Open | Shaft Sizes N/A (2-7/16”, 2-1/2”) (60mm, 65mm) | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.57 in116.1 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.43 in36.3 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR13 | Type N/A Open | Shaft Sizes N/A (2-7/16”, 2-1/2”) (60mm, 65mm) | Dimension A N/A 5.2 in132.1 mm | Dimension B N/A 4.57 in116.1 mm | Dimension C1 N/A 1.08 in27.4 mm | Dimension C2 N/A 1.43 in36.3 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR15 | Type N/A Open | Shaft Sizes N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.73 in44 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR15 | Type N/A Open | Shaft Sizes N/A (2-7/16”, 2-1/2”) (60mm, 65mm) | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.65 in41.9 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CVVR16 | Type N/A Open | Shaft Sizes N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.73 in44 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR16 | Type N/A Open | Shaft Sizes N/A (2-11/16”, 2-3/4”) 70mm | Dimension A N/A 5.59 in142 mm | Dimension B N/A 4.84 in122.9 mm | Dimension C1 N/A 1.3 in33 mm | Dimension C2 N/A 1.65 in41.9 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR17 | Type N/A Open | Shaft Sizes N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) | Dimension A N/A 6.32 in160.6 mm | Dimension B N/A 5.57 in141.5 mm | Dimension C1 N/A 1.22 in31 mm | Dimension C2 N/A 1.65 in41.9 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR18 | Type N/A Open | Shaft Sizes N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.96 in49.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR18 | Type N/A Open | Shaft Sizes N/A (3-3/16”, 3-1/4”) 80mm | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.96 in49.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR19 | Type N/A Open | Shaft Sizes N/A 85mm | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.96 in49.8 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CVVR19 | Type N/A Open | Shaft Sizes N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) | Dimension A N/A 6.62 in168.1 mm | Dimension B N/A 5.87 in149.1 mm | Dimension C1 N/A 1.53 in38.9 mm | Dimension C2 N/A 1.96 in50 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CJVR20 | Type N/A Open | Shaft Sizes N/A (3-11/16“, 4") 100mm | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.5 mm | Dimension C2 N/A 2.18 in55.4 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
CKVR20 | Type N/A Open | Shaft Sizes N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) | Dimension A N/A 7.56 in192 mm | Dimension B N/A 6.88 in174.8 mm | Dimension C1 N/A 1.75 in44.4 mm | Dimension C2 N/A 2.18 in55.4 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
CKVR22 | Type N/A Open | Shaft Sizes N/A (3-11/16“, 3-3/4“, 3-15/16”, 4”) 100mm | Dimension A N/A 8.35 in212.1 mm | Dimension B N/A 7.67 in194.8 mm | Dimension C1 N/A 2.07 in52.6 mm | Dimension C2 N/A 2.5 in63.5 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |