Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Urethane Open End Cover with VR Seal
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with VR Seal > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Urethane Open End Cover with VR Seal

For CAD models and more information, click Directly on the part number below.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.



Add To Cart Request Quote
   
  Results 1 - 25 of 33 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVVR11 Open (1-15/16", 2") 50mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CVVR12 Open (2-3/16”, 2-1/4”) 55mm 4.96 in
126
mm
4.16 in
105.7
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CVVR14 Open (2-7/16”, 2-1/2”) (60mm, 65mm) 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.43 in
36.3
mm
4
CVVR16 Open (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.73 in
44
mm
4
CVVR19 Open (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
50
mm
4
CVVR22 Open (3-11/16“, 3-3/4“, 3-15/16”, 4") 100mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.5 in
63.5
mm
6
CVVR26 Open (4-7/16”, 4-1/2”) (110mm, 115mm) 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.74 in
69.6
mm
6
CVVR28 Open (4-15/16”, 5”) (125mm, 130mm) 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.74 in
69.6
mm
6
CKVR11 Open (1-15/16”, 2”) 50mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CKVR15 Open (2-7/16”, 2-1/2”) (60mm, 65mm) 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.65 in
41.9
mm
4
CKVR17 Open (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) 6.32 in
160.6
mm
5.57 in
141.5
mm
1.22 in
31
mm
1.65 in
41.9
mm
4
CKVR20 Open (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.4
mm
2.18 in
55.4
mm
4
CKVR22 Open (3-11/16“, 3-3/4“, 3-15/16”, 4”) 100mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.5 in
63.5
mm
6
CKVR26 Open (4-7/16”, 4-1/2”) (110mm, 115mm) 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.74 in
69.6
mm
6
CKVR09 Open (1-7/16”, 1-1/2”) 40mm 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.55 in
39.4
mm
4
CKVR10 Open (1-11/16”, 1-3/4”) 45mm 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CKVR12 Open 55mm 4.96 in
126
mm
4.16 in
105.7
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CKVR13 Open (2-3/16”, 2-1/4”) 55mm 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.43 in
36.3
mm
4
CKVR16 Open (2-11/16”, 2-3/4”) 70mm 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.65 in
41.9
mm
4
CKVR18 Open (3-3/16”, 3-1/4”) 80mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
49.8
mm
4
CKVR19 Open 85mm 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
49.8
mm
4
CKVR24 Open 110mm 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.5 in
63.5
mm
6
CKVR28 Open (4-15/16”, 5") 125mm 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.74 in
69.6
mm
6
CJVR08 Open (1-7/16”, 1-1/2") 35mm 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.55 in
39.4
mm
4
CJVR09 Open (1-11/16”, 1-3/4”) (40mm, 45mm) 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
  Results 1 - 25 of 33 1 2 
<