Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Urethane Open End Cover with Powder Coating Finish
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with Powder Coating Finish > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Urethane Open End Cover with Powder Coating Finish

For CAD models and more information, click Directly on the part number below.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.



Add To Cart Request Quote
   
  Results 26 - 50 of 51 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR080MMFB Open 80 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR085MMFB Open 85 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR307FB Open 3 7/16 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR308FB Open 3 1/4 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR090MMFB Open 90 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR100MMFB Open 100 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR315FB Open 3 15/16 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR400FB Open 4 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6
CJDR110MMFB Open 110 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR407FB Open 4 7/16 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR408FB Open 4 1/2 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJDR115MMFB Open 115 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6
CJVR08FB Open (1-7/16”, 1-1/2") 35mm 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.55 in
39.4
mm
4
CJVR09FB Open (1-11/16”, 1-3/4”) (40mm, 45mm) 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CJVR10FB Open (1-15/16”, 2”) 50mm 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CJVR11FB Open (2-3/16”, 2-1/4”) 55mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4
CJVR13FB Open (2-7/16”, 2-1/2”) (60mm, 65mm) 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.43 in
36.3
mm
4
CJVR15FB Open (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.73 in
44
mm
4
CJVR18FB Open (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
49.8
mm
4
CJVR20FB Open (3-11/16“, 4") 100mm 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
2.18 in
55.4
mm
6
CJVR22FB Open (4-7/16”, 4-1/2”) (110mm, 115mm) 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.57 in
65.3
mm
6
CKDR215FB Open 2 15/16 6.32 in
160.5
mm
5.57 in
141.5
mm
1.22 in
31
mm
1.32 in
33.5
mm
4
CKDR307FB Open 3 7/16 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
4
CVDR11-050MMFB Open 50 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4
CVDR16-070MMFB Open 70 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4
  Results 26 - 50 of 51 1 2 3 
<