Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Urethane Open End Cover with Powder Coating Finish
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with Powder Coating Finish > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Urethane Open End Cover with Powder Coating Finish

For CAD models and more information, click Directly on the part number below.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.



Add To Cart Request Quote
   
  Results 1 - 25 of 51 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR035MMFB Open 35 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR107FB Open 1 7/16 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR108FB Open 1 1/2 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR111FB Open 1 11/16 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR040MMFB Open 40 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR112FB Open 1 3/4 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR045MMFB Open 45 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR115FB Open 1 15/16 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR200FB Open 2 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR050MMFB Open 50 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR203FB Open 2 3/16 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR204FB Open 2 1/4 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR055MMFB Open 55 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.35 in
34.3
mm
4
CJDR060MMFB Open 60 5.2 in
132.1
mm
4.35 in
110.5
mm
1.08 in
27.4
mm
1.18 in
30
mm
4
CJDR207FB Open 2 7/16 5.2 in
132.1
mm
4.35 in
110.5
mm
1.08 in
27.4
mm
1.18 in
30
mm
4
CJDR208FB Open 2 1/2 5.2 in
132.1
mm
4.35 in
110.5
mm
1.08 in
27.4
mm
1.18 in
30
mm
4
CJDR065MMFB Open 65 5.2 in
132.1
mm
4.35 in
110.5
mm
1.08 in
27.4
mm
1.18 in
30
mm
4
CJDR211FB Open 2 11/16 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR212FB Open 2 3/4 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR070MMFB Open 70 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR215FB Open 2 15/16 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR300FB Open 3 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR075MMFB Open 75 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.6
mm
4
CJDR303FB Open 3 3/16 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
CJDR304FB Open 3 1/4 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4
  Results 1 - 25 of 51 1 2 3 
<