All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with Powder Coating Finish > View Items  

Urethane Open End Cover with Powder Coating Finish

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 51 1 2 3 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJDR080MMFB Open 80 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR085MMFB Open 85 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR307FB Open 3 7/16 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR308FB Open 3 1/4 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR090MMFB Open 90 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.63 in
41.4
mm
4 CAD Icon (for items table)
CJDR100MMFB Open 100 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR315FB Open 3 15/16 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR400FB Open 4 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
6 CAD Icon (for items table)
CJDR110MMFB Open 110 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR407FB Open 4 7/16 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR408FB Open 4 1/2 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJDR115MMFB Open 115 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.17 in
55.1
mm
6 CAD Icon (for items table)
CJVR08FB Open (1-7/16”, 1-1/2") 35mm 3.82 in
97
mm
3.02 in
76.7
mm
1.25 in
31.8
mm
1.55 in
39.4
mm
4 CAD Icon (for items table)
CJVR09FB Open (1-11/16”, 1-3/4”) (40mm, 45mm) 4.01 in
101.9
mm
3.21 in
81.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4 CAD Icon (for items table)
CJVR10FB Open (1-15/16”, 2”) 50mm 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4 CAD Icon (for items table)
CJVR11FB Open (2-3/16”, 2-1/4”) 55mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4 CAD Icon (for items table)
CJVR13FB Open (2-7/16”, 2-1/2”) (60mm, 65mm) 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.43 in
36.3
mm
4 CAD Icon (for items table)
CJVR15FB Open (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.73 in
44
mm
4 CAD Icon (for items table)
CJVR18FB Open (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
49.8
mm
4 CAD Icon (for items table)
CJVR20FB Open (3-11/16“, 4") 100mm 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
2.18 in
55.4
mm
6 CAD Icon (for items table)
CJVR22FB Open (4-7/16”, 4-1/2”) (110mm, 115mm) 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.57 in
65.3
mm
6 CAD Icon (for items table)
CKDR215FB Open 2 15/16 6.32 in
160.5
mm
5.57 in
141.5
mm
1.22 in
31
mm
1.32 in
33.5
mm
4 CAD Icon (for items table)
CKDR307FB Open 3 7/16 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
1.85 in
47
mm
4 CAD Icon (for items table)
CVDR11-050MMFB Open 50 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
1.35 in
34.2
mm
4 CAD Icon (for items table)
CVDR16-070MMFB Open 70 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.4 in
35.5
mm
4 CAD Icon (for items table)
  Results 26 - 50 of 51 1 2 3