All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Solid Lube
>
View Items
Spherical Roller Bearings - Solid Lube
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 106
1
2
3
4
5
Part Number
Maximum Operating Speed
d - Bore
D - Outer Diameter
B - Outer Ring Width
CAD
22211EJW33C3VSL609
1100
rpm
55
mm
100
mm
3.937
in
25
mm
0.9843
in
22211EJW33VSL609
1100
rpm
55
mm
100
mm
3.937
in
25
mm
0.9843
in
22211KEJW33C3VSL609
1100
rpm
55
mm
100
mm
3.937
in
25
mm
0.9843
in
21311EJW33VSL609
970
rpm
55
mm
120
mm
4.7244
in
29
mm
1.1417
in
22311EJW33VSL609
970
rpm
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
22311EJW33C3VSL609
970
rpm
55
mm
120
mm
4.7244
in
43
mm
1.6929
in
22212EJW33VSL609
1000
rpm
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
22212EJW33C3VSL609
1000
rpm
60
mm
110
mm
4.3307
in
28
mm
1.1024
in
21312EJW33VSL609
890
rpm
60
mm
130
mm
5.1181
in
31
mm
1.2205
in
22312EJW33VSL609
890
rpm
60
mm
130
mm
5.1181
in
46
mm
1.811
in
22312EJW33C3VSL609
890
rpm
60
mm
130
mm
5.1181
in
46
mm
1.811
in
22213EJW33VSL609
920
rpm
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
22213EJW33C3VSL609
920
rpm
65
mm
120
mm
4.7244
in
31
mm
1.2205
in
21313EJW33VSL609
830
rpm
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
21313EJW33C3VSL609
830
rpm
65
mm
140
mm
5.5118
in
33
mm
1.2992
in
22313EJW33VSL609
830
rpm
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
22313EJW33C3VSL609
830
rpm
65
mm
140
mm
5.5118
in
48
mm
1.8898
in
22214EJW33VSL609
870
rpm
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
22214EJW33C3VSL609
870
rpm
70
mm
125
mm
4.9213
in
31
mm
1.2205
in
21314EJW33VSL609
770
rpm
70
mm
150
mm
5.9055
in
35
mm
1.378
in
22314EJW33VSL609
770
rpm
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
22314EJW33C3VSL609
770
rpm
70
mm
150
mm
5.9055
in
51
mm
2.0079
in
22215EJW33VSL609
830
rpm
75
mm
130
mm
5.1181
in
31
mm
1.2205
in
22215EJW33C3VSL609
830
rpm
75
mm
130
mm
5.1181
in
31
mm
1.2205
in
21315EJW33VSL609
720
rpm
75
mm
160
mm
6.2992
in
37
mm
1.4567
in
Results 26 - 50 of 106
1
2
3
4
5