All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Solid Lube > View Items  

Spherical Roller Bearings - Solid Lube

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 106 1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

22205EJW33VSL609 2210 rpm 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
CAD Icon (for items table)
22205EJW33C3VSL609 2210 rpm 25 mm 52 mm
2.0472
in
18 mm
0.7087
in
CAD Icon (for items table)
22206EJW33VSL609 1850 rpm 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
CAD Icon (for items table)
22206EJW33C3VSL609 1850 rpm 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
CAD Icon (for items table)
21306EJW33C3VSL609 1670 rpm 30 mm 72 mm
2.8346
in
19 mm
0.748
in
CAD Icon (for items table)
22207EJW33VSL609 1590 rpm 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
CAD Icon (for items table)
22207EJW33C3VSL609 1590 rpm 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
CAD Icon (for items table)
21307EJW33VSL609 1480 rpm 35 mm 80 mm
3.1496
in
21 mm
0.8268
in
CAD Icon (for items table)
22208EJW33VSL609 1420 rpm 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
CAD Icon (for items table)
22208EJW33C3VSL609 1420 rpm 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
CAD Icon (for items table)
21308EJW33VSL609 1310 rpm 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
CAD Icon (for items table)
22308EJW33VSL609 1310 rpm 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
CAD Icon (for items table)
22308EJW33C3VSL609 1310 rpm 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
CAD Icon (for items table)
22209EJW33VSL609 1310 rpm 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
CAD Icon (for items table)
22209EJW33C3VSL609 1310 rpm 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
CAD Icon (for items table)
22209KEJW33C3VSL609 1310 rpm 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
CAD Icon (for items table)
21309EJW33VSL609 1170 rpm 45 mm 100 mm
3.937
in
25 mm
0.9843
in
CAD Icon (for items table)
22309EJW33VSL609 1170 rpm 45 mm 100 mm
3.937
in
36 mm
1.4173
in
CAD Icon (for items table)
22309EJW33C3VSL609 1170 rpm 45 mm 100 mm
3.937
in
36 mm
1.4173
in
CAD Icon (for items table)
22210EJW33VSL609 1210 rpm 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
CAD Icon (for items table)
22210EJW33C3VSL609 1210 rpm 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
CAD Icon (for items table)
22210KEJW33C3VSL609 1210 rpm 50 mm 90 mm
3.5433
in
23 mm
0.9055
in
CAD Icon (for items table)
21310EJW33VSL609 1060 rpm 50 mm 110 mm
4.3307
in
27 mm
1.063
in
CAD Icon (for items table)
22310EJW33VSL609 1060 rpm 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
CAD Icon (for items table)
22310EJW33C3VSL609 1060 rpm 50 mm 110 mm
4.3307
in
40 mm
1.5748
in
CAD Icon (for items table)
  Results 1 - 25 of 106 1 2 3 4 5