Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
26 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

Add To Cart/Request Quote
N/A 1100 rpm N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A CAD Add To Cart
Request Quote
N/A 1100 rpm N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A CAD Add To Cart
Request Quote
N/A 1100 rpm N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A CAD Add To Cart
Request Quote
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A CAD Add To Cart
Request Quote
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A CAD Add To Cart
Request Quote
N/A 970 rpm N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A CAD Add To Cart
Request Quote
N/A 1000 rpm N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A CAD Add To Cart
Request Quote
N/A 1000 rpm N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A CAD Add To Cart
Request Quote
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A CAD Add To Cart
Request Quote
N/A 890 rpm N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A CAD Add To Cart
Request Quote
N/A 920 rpm N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 920 rpm N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A CAD Add To Cart
Request Quote
N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 870 rpm N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A CAD Add To Cart
Request Quote
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A CAD Add To Cart
Request Quote
N/A 770 rpm N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 830 rpm N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A CAD Add To Cart
Request Quote
N/A 720 rpm N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A CAD Add To Cart
Request Quote
26 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5