Part Number |
Maximum Operating Speed |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 22211EJW33C3VSL609 | Maximum Operating Speed N/A 1100 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22211EJW33VSL609 | Maximum Operating Speed N/A 1100 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22211KEJW33C3VSL609 | Maximum Operating Speed N/A 1100 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21311EJW33VSL609 | Maximum Operating Speed N/A 970 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311EJW33VSL609 | Maximum Operating Speed N/A 970 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22311EJW33C3VSL609 | Maximum Operating Speed N/A 970 rpm | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212EJW33VSL609 | Maximum Operating Speed N/A 1000 rpm | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22212EJW33C3VSL609 | Maximum Operating Speed N/A 1000 rpm | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21312EJW33VSL609 | Maximum Operating Speed N/A 890 rpm | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33VSL609 | Maximum Operating Speed N/A 890 rpm | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33C3VSL609 | Maximum Operating Speed N/A 890 rpm | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213EJW33VSL609 | Maximum Operating Speed N/A 920 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213EJW33C3VSL609 | Maximum Operating Speed N/A 920 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21313EJW33VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21313EJW33C3VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C3VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33VSL609 | Maximum Operating Speed N/A 870 rpm | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33C3VSL609 | Maximum Operating Speed N/A 870 rpm | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21314EJW33VSL609 | Maximum Operating Speed N/A 770 rpm | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.3780 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EJW33VSL609 | Maximum Operating Speed N/A 770 rpm | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EJW33C3VSL609 | Maximum Operating Speed N/A 770 rpm | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33C3VSL609 | Maximum Operating Speed N/A 830 rpm | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21315EJW33VSL609 | Maximum Operating Speed N/A 720 rpm | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in |
CAD
N/A
|
Add To Cart
Request Quote |