All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Solid Lube > View Items  

Spherical Roller Bearings - Solid Lube

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 106 1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

21315EJW33C3VSL609 720 rpm 75 mm 160 mm
6.2992
in
37 mm
1.4567
in
CAD Icon (for items table)
22315EJW33VSL609 720 rpm 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
CAD Icon (for items table)
22315EJW33C3VSL609 720 rpm 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
CAD Icon (for items table)
22216EJW33VSL609 770 rpm 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
CAD Icon (for items table)
22216EJW33C3VSL609 770 rpm 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
CAD Icon (for items table)
21316EJW33VSL609 680 rpm 80 mm 170 mm
6.6929
in
39 mm
1.5354
in
CAD Icon (for items table)
22316EJW33VSL609 680 rpm 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
CAD Icon (for items table)
22217EJW33VSL609 720 rpm 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
CAD Icon (for items table)
22217EJW33C3VSL609 720 rpm 85 mm 150 mm
5.9055
in
36 mm
1.4173
in
CAD Icon (for items table)
21317EJW33VSL609 640 rpm 85 mm 180 mm
7.0866
in
41 mm
1.6142
in
CAD Icon (for items table)
22317EJW33VSL609 640 rpm 85 mm 180 mm
7.0866
in
60 mm
2.3622
in
CAD Icon (for items table)
22218EJW33VSL609 680 rpm 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
CAD Icon (for items table)
22218EJW33C3VSL609 680 rpm 90 mm 160 mm
6.2992
in
40 mm
1.5748
in
CAD Icon (for items table)
23218EJW33VSL609 680 rpm 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
CAD Icon (for items table)
23218EJW33C3VSL609 680 rpm 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
CAD Icon (for items table)
22318EJW33VSL609 610 rpm 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
CAD Icon (for items table)
22219EJW33VSL609 640 rpm 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
CAD Icon (for items table)
22219EJW33C3VSL609 640 rpm 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
CAD Icon (for items table)
22319EJW33VSL609 580 rpm 95 mm 200 mm
7.874
in
67 mm
2.6378
in
CAD Icon (for items table)
23120EJW33VSL609 640 rpm 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
CAD Icon (for items table)
23120EJW33C3VSL609 640 rpm 100 mm 165 mm
6.4961
in
52 mm
2.0472
in
CAD Icon (for items table)
22220EJW33VSL609 610 rpm 100 mm 180 mm
7.0866
in
46 mm
1.811
in
CAD Icon (for items table)
23220EJW33VSL609 610 rpm 100 mm 180 mm
7.0866
in
60.300 mm
2.3740
in
CAD Icon (for items table)
22320EJW33VSL609 540 rpm 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
CAD Icon (for items table)
22320EJW33C3VSL609 540 rpm 100 mm 214.993 mm
8.4643
in
73 mm
2.8740
in
CAD Icon (for items table)
  Results 51 - 75 of 106 1 2 3 4 5