All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Solid Lube > View Items  

Spherical Roller Bearings - Solid Lube

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 106 1 2 3 4 5 

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

23022EJW33VSL609 610 rpm 110 mm 170 mm
6.6929
in
45 mm
1.7717
in
CAD Icon (for items table)
23122EJW33C3VSL609 590 rpm 110 mm 180 mm
7.0866
in
56 mm
2.2047
in
CAD Icon (for items table)
22222EJW33VSL609 550 rpm 110 mm 200 mm
7.874
in
53 mm
2.0866
in
CAD Icon (for items table)
23222EJW33VSL609 550 rpm 110 mm 200 mm
7.874
in
69.800 mm
2.7480
in
CAD Icon (for items table)
22322EJW33VSL609 490 rpm 110 mm 240 mm
9.4488
in
80 mm
3.1496
in
CAD Icon (for items table)
23024EJW33VSL609 570 rpm 120 mm 180 mm
7.0866
in
46 mm
1.811
in
CAD Icon (for items table)
24024EJW33VSL609 570 rpm 120 mm 180 mm
7.0866
in
60 mm
2.3622
in
CAD Icon (for items table)
23124EJW33C3VSL609 530 rpm 120 mm 200 mm
7.874
in
62 mm
2.4409
in
CAD Icon (for items table)
22224EJW33VSL609 510 rpm 120 mm 215 mm
8.4646
in
58 mm
2.2835
in
CAD Icon (for items table)
23224EJW33VSL609 510 rpm 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
CAD Icon (for items table)
23224EJW33C3VSL609 510 rpm 120 mm 215 mm
8.4646
in
76 mm
2.9921
in
CAD Icon (for items table)
22324EJW33VSL609 450 rpm 120 mm 260 mm
10.2362
in
86 mm
3.3858
in
CAD Icon (for items table)
23026EJW33VSL609 520 rpm 130 mm 200 mm
7.874
in
52 mm
2.0472
in
CAD Icon (for items table)
24026EJW33VSL609 520 rpm 130 mm 200 mm
7.874
in
69 mm
2.7165
in
CAD Icon (for items table)
23126EJW33VSL609 500 rpm 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
CAD Icon (for items table)
23126EJW33C3VSL609 500 rpm 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
CAD Icon (for items table)
22226EJW33VSL609 470 rpm 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
CAD Icon (for items table)
23226EJW33VSL609 470 rpm 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
CAD Icon (for items table)
23226EJW33C3VSL609 470 rpm 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
CAD Icon (for items table)
23028EJW33VSL609 490 rpm 140 mm 210 mm
8.2677
in
53 mm
2.0866
in
CAD Icon (for items table)
24028EJW33VSL609 490 rpm 140 mm 210 mm
8.2677
in
69 mm
2.7165
in
CAD Icon (for items table)
23128EJW33C3VSL609 470 rpm 140 mm 225 mm
8.8583
in
68 mm
2.6772
in
CAD Icon (for items table)
22228EJW33VSL609 440 rpm 140 mm 250 mm
9.8425
in
68 mm
2.6772
in
CAD Icon (for items table)
22328EJW33VSL609 390 rpm 140 mm 300 mm
11.811
in
102 mm
4.0157
in
CAD Icon (for items table)
23030EJW33VSL609 450 rpm 150 mm 225 mm
8.8583
in
56 mm
2.2047
in
CAD Icon (for items table)
  Results 76 - 100 of 106 1 2 3 4 5