All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Solid Lube
>
View Items
Spherical Roller Bearings - Solid Lube
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 106 of 106
1
2
3
4
5
Part Number
Maximum Operating Speed
d - Bore
D - Outer Diameter
B - Outer Ring Width
CAD
23130EJW33C3VSL609
430
rpm
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
22230EJW33VSL609
400
rpm
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
22330EJW33VSL609
360
rpm
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
22330EJW33C3VSL609
360
rpm
150
mm
320
mm
12.5984
in
108
mm
4.2520
in
23132EJW33C3VSL609
400
rpm
160
mm
270
mm
10.6299
in
86
mm
3.3858
in
23034EJW33VSL609
400
rpm
170
mm
260
mm
10.2362
in
67
mm
2.6378
in
Results 101 - 106 of 106
1
2
3
4
5