Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

Add To Cart/Request Quote
N/A 430 rpm N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A CAD Add To Cart
Request Quote
N/A 400 rpm N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A CAD Add To Cart
Request Quote
N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A CAD Add To Cart
Request Quote
N/A 360 rpm N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A CAD Add To Cart
Request Quote
N/A 400 rpm N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A CAD Add To Cart
Request Quote
N/A 400 rpm N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A CAD Add To Cart
Request Quote
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5