COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 25 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Part Number

Maximum Operating Speed

d - Bore

D - Outer Diameter

B - Outer Ring Width

CAD

Add To Cart/Request Quote
N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2210 rpm N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1850 rpm N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1670 rpm N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1590 rpm N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1480 rpm N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1420 rpm N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1310 rpm N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1170 rpm N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1210 rpm N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1060 rpm N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5