All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 1000
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22206EM
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
64300
N
14400
lbf
56800
N
12800
lbf
7900
rpm
9900
rpm
EM
Brass
22206EMC3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
64300
N
14400
lbf
56800
N
12800
lbf
7900
rpm
9900
rpm
EM
Brass
22206EMW33
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
64300
N
14400
lbf
56800
N
12800
lbf
7900
rpm
9900
rpm
EM
Brass
22206EMW33C3
30
mm
62
mm
2.4409
in
20
mm
0.7874
in
64300
N
14400
lbf
56800
N
12800
lbf
7900
rpm
9900
rpm
EM
Brass
22207EMW33
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
86500
N
19400
lbf
82000
N
18500
lbf
7000
rpm
8700
rpm
EM
Brass
22207EMW33C3
35
mm
72
mm
2.8346
in
23
mm
0.9055
in
86500
N
19400
lbf
82000
N
18500
lbf
7000
rpm
8700
rpm
EM
Brass
22208EMW33
40
mm
80
mm
3.1496
in
23
mm
0.9055
in
99600
N
22400
lbf
93400
N
21000
lbf
6100
rpm
7600
rpm
EM
Brass
22208KEMW33
40
mm
80
mm
3.1496
in
23
mm
0.9055
in
99600
N
22400
lbf
93400
N
21000
lbf
6100
rpm
7600
rpm
EM
Brass
22208KEMW33C3
40
mm
80
mm
3.1496
in
23
mm
0.9055
in
99600
N
22400
lbf
93400
N
21000
lbf
6100
rpm
7600
rpm
EM
Brass
22208EMW33C3
40
mm
80
mm
3.1496
in
23
mm
0.9055
in
99600
N
22400
lbf
93400
N
21000
lbf
6100
rpm
7600
rpm
EM
Brass
22308EMW33W800
40
mm
89.993
mm
3.543
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308EMW33W800C4
40
mm
89.993
mm
3.543
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308KEMW33W800
40
mm
89.993
mm
3.543
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308KEMW33W800C4
40
mm
89.997
mm
3.5432
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308EMW33
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308EMW33C3
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308KEMW33
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22308KEMW33C3
40
mm
90
mm
3.5433
in
33
mm
1.2992
in
147000
N
33100
lbf
137000
N
30800
lbf
5600
rpm
6700
rpm
EM
Brass
22209EMW33
45
mm
85
mm
3.3465
in
23
mm
0.9055
in
104000
N
23500
lbf
101000
N
22800
lbf
5600
rpm
6900
rpm
EM
Brass
22209EMW33C3
45
mm
85
mm
3.3465
in
23
mm
0.9055
in
104000
N
23500
lbf
101000
N
22800
lbf
5600
rpm
6900
rpm
EM
Brass
22209KEMW33
45
mm
85
mm
3.3465
in
23
mm
0.9055
in
104000
N
23500
lbf
101000
N
22800
lbf
5600
rpm
6900
rpm
EM
Brass
22209KEMW33C3
45
mm
85
mm
3.3465
in
23
mm
0.9055
in
104000
N
23500
lbf
101000
N
22800
lbf
5600
rpm
6900
rpm
EM
Brass
22309EMW33W800
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22309EMW33W800C4
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
22309EMW800C4
45
mm
99.993
mm
3.9367
in
36
mm
1.4173
in
180000
N
40500
lbf
169000
N
37900
lbf
5100
rpm
6100
rpm
EM
Brass
Results 1 - 25 of 1000
1
2
3
4
5
»