All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 1000  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22206EM 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
64300 N
14400
lbf
56800 N
12800
lbf
7900 rpm 9900 rpm EM Brass CAD Icon (for items table)
22206EMC3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
64300 N
14400
lbf
56800 N
12800
lbf
7900 rpm 9900 rpm EM Brass CAD Icon (for items table)
22206EMW33 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
64300 N
14400
lbf
56800 N
12800
lbf
7900 rpm 9900 rpm EM Brass CAD Icon (for items table)
22206EMW33C3 30 mm 62 mm
2.4409
in
20 mm
0.7874
in
64300 N
14400
lbf
56800 N
12800
lbf
7900 rpm 9900 rpm EM Brass CAD Icon (for items table)
22207EMW33 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
86500 N
19400
lbf
82000 N
18500
lbf
7000 rpm 8700 rpm EM Brass CAD Icon (for items table)
22207EMW33C3 35 mm 72 mm
2.8346
in
23 mm
0.9055
in
86500 N
19400
lbf
82000 N
18500
lbf
7000 rpm 8700 rpm EM Brass CAD Icon (for items table)
22208EMW33 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
99600 N
22400
lbf
93400 N
21000
lbf
6100 rpm 7600 rpm EM Brass CAD Icon (for items table)
22208KEMW33 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
99600 N
22400
lbf
93400 N
21000
lbf
6100 rpm 7600 rpm EM Brass CAD Icon (for items table)
22208KEMW33C3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
99600 N
22400
lbf
93400 N
21000
lbf
6100 rpm 7600 rpm EM Brass CAD Icon (for items table)
22208EMW33C3 40 mm 80 mm
3.1496
in
23 mm
0.9055
in
99600 N
22400
lbf
93400 N
21000
lbf
6100 rpm 7600 rpm EM Brass CAD Icon (for items table)
22308EMW33W800 40 mm 89.993 mm
3.543
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308EMW33W800C4 40 mm 89.993 mm
3.543
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308KEMW33W800 40 mm 89.993 mm
3.543
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308KEMW33W800C4 40 mm 89.997 mm
3.5432
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308EMW33 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308EMW33C3 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308KEMW33 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22308KEMW33C3 40 mm 90 mm
3.5433
in
33 mm
1.2992
in
147000 N
33100
lbf
137000 N
30800
lbf
5600 rpm 6700 rpm EM Brass CAD Icon (for items table)
22209EMW33 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
104000 N
23500
lbf
101000 N
22800
lbf
5600 rpm 6900 rpm EM Brass CAD Icon (for items table)
22209EMW33C3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
104000 N
23500
lbf
101000 N
22800
lbf
5600 rpm 6900 rpm EM Brass CAD Icon (for items table)
22209KEMW33 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
104000 N
23500
lbf
101000 N
22800
lbf
5600 rpm 6900 rpm EM Brass CAD Icon (for items table)
22209KEMW33C3 45 mm 85 mm
3.3465
in
23 mm
0.9055
in
104000 N
23500
lbf
101000 N
22800
lbf
5600 rpm 6900 rpm EM Brass CAD Icon (for items table)
22309EMW33W800 45 mm 99.993 mm
3.9367
in
36 mm
1.4173
in
180000 N
40500
lbf
169000 N
37900
lbf
5100 rpm 6100 rpm EM Brass CAD Icon (for items table)
22309EMW33W800C4 45 mm 99.993 mm
3.9367
in
36 mm
1.4173
in
180000 N
40500
lbf
169000 N
37900
lbf
5100 rpm 6100 rpm EM Brass CAD Icon (for items table)
22309EMW800C4 45 mm 99.993 mm
3.9367
in
36 mm
1.4173
in
180000 N
40500
lbf
169000 N
37900
lbf
5100 rpm 6100 rpm EM Brass CAD Icon (for items table)
  Results 1 - 25 of 1000  1 2 3 4 5 »