All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 1000
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22322EMW800C4
110
mm
239.993
mm
9.4485
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322KEMW33W800C4
110
mm
239.993
mm
9.4485
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
23322EMBW33W800C8
110
mm
239.993
mm
9.4485
in
92.1
mm
3.6260
in
1080000
N
243000
lbf
979000
N
220000
lbf
1600
rpm
1800
rpm
EMB
Brass
23322EMW33W800C3
110
mm
239.993
mm
9.4485
in
92.1
mm
3.6260
in
1080000
N
243000
lbf
979000
N
220000
lbf
1600
rpm
1800
rpm
EM
Brass
23322EMW33W800C4
110
mm
239.993
mm
9.4485
in
92.1
mm
3.6260
in
1080000
N
243000
lbf
979000
N
220000
lbf
1600
rpm
1800
rpm
EM
Brass
23322EMW33W800C6
110
mm
239.993
mm
9.4485
in
92.1
mm
3.6260
in
1080000
N
243000
lbf
979000
N
220000
lbf
1600
rpm
1800
rpm
EM
Brass
23322EMW800C4
110
mm
239.993
mm
9.4485
in
92.1
mm
3.6260
in
1080000
N
243000
lbf
979000
N
220000
lbf
1600
rpm
1800
rpm
EM
Brass
22322EMW33
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322EMW33C3
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322EMW33W94AC3
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322EMW33W94AC4
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322KEMW33
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
22322KEMW33C3
110
mm
240
mm
9.4488
in
80
mm
3.1496
in
1050000
N
236000
lbf
949000
N
213000
lbf
2200
rpm
2500
rpm
EM
Brass
23124EMW33
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
816000
N
183000
lbf
621000
N
140000
lbf
2200
rpm
2600
rpm
EM
Brass
23124EMW33C3
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
816000
N
183000
lbf
621000
N
140000
lbf
2200
rpm
2600
rpm
EM
Brass
23124EMW33C4
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
816000
N
183000
lbf
621000
N
140000
lbf
2200
rpm
2600
rpm
EM
Brass
23124KEMW33
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
816000
N
183000
lbf
621000
N
140000
lbf
2200
rpm
2600
rpm
EM
Brass
23124KEMW33C3
120
mm
200
mm
7.8740
in
62
mm
2.4409
in
816000
N
183000
lbf
621000
N
140000
lbf
2200
rpm
2600
rpm
EM
Brass
22224EMW33
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
772000
N
174000
lbf
647000
N
145000
lbf
2600
rpm
3200
rpm
EM
Brass
22224EMW33C3
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
772000
N
174000
lbf
647000
N
145000
lbf
2600
rpm
3200
rpm
EM
Brass
22224KEMW33
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
772000
N
174000
lbf
647000
N
145000
lbf
2600
rpm
3200
rpm
EM
Brass
22224KEMW33C3
120
mm
215
mm
8.4646
in
58
mm
2.2835
in
772000
N
174000
lbf
647000
N
145000
lbf
2600
rpm
3200
rpm
EM
Brass
23224EMW33
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
23224EMW33C2
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
23224EMW33C3
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
Results 226 - 250 of 1000
«
6
7
8
9
10
»