COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
226 - 250 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
226 - 250 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »