All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 1000
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23224EMW33C3SLA
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
23224EMW33C4
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
23224KEMW33
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
23224KEMW33C3
120
mm
215
mm
8.4646
in
76
mm
2.9921
in
1040000
N
234000
lbf
824000
N
185000
lbf
1800
rpm
2100
rpm
EM
Brass
22324EMW33W800C3
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW33W800C4
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW33W800W40IC4
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW800C4
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324KEMW33W800C4
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
23324EMBW33W800C6
120
mm
259.993
mm
10.2359
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EMB
Brass
23324EMW33W800C3
120
mm
259.993
mm
10.2359
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EM
Brass
23324EMW33W800C4
120
mm
259.993
mm
10.2359
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EM
Brass
23324EMW800C4
120
mm
259.993
mm
10.2359
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EM
Brass
22324EMW33
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW33C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW33C4
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324EMW33W25C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324KEMW33
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324KEMW33C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22324KEMW33C4
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
23324EMW33C3
120
mm
260
mm
10.2362
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EM
Brass
23324EMW33
120
mm
260
mm
10.2362
in
106
mm
4.1732
in
1410000
N
318000
lbf
1230000
N
276000
lbf
1400
rpm
1500
rpm
EM
Brass
22324EMW33W28C3
120
mm
260
mm
10.2362
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
23326EMW810C4
120
mm
279.989
mm
11.0232
in
112
mm
4.4094
in
1590000
N
359000
lbf
1340000
N
302000
lbf
1200
rpm
1400
rpm
EM
Brass
23926EMW20
130
mm
180
mm
7.0866
in
37
mm
1.4567
in
453000
N
102000
lbf
302000
N
67900
lbf
2400
rpm
300
rpm
EM
Brass
Results 251 - 275 of 1000
«
11
12
13
14
15
»