Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
251 - 275 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1900 rpm N/A 2100 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2000 rpm N/A 2300 rpm N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 279.989 mm11.0232 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
251 - 275 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »