Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
501 - 550 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23234KEMW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22334EMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334KEMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33C4 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334KEMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334KEMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334KEMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22334EMBW33W29 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23936EMW33 N/A 180 mm N/A 250 mm9.8425 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23936EMW33C3 N/A 180 mm N/A 250 mm9.8425 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23036EMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036KEMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036KEMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036KEMW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EMW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036KEMW33W40IC4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23136EMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136EMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136EMW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136EMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136EMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136EMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22236EMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22236EMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22236EMW33C5 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22236KEMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
22236KEMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23236EMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EMBW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EMBW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEMBW33C7 N/A 180 mm N/A 320 mm12.5984 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22336EMBW33W800 N/A 180 mm N/A 379.993 mm14.9604 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33W800C4 N/A 180 mm N/A 379.993 mm14.9604 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33C2 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
22336EMBW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
501 - 550 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »