Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1 - 50 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22206EM N/A 30 mm N/A 62 mm2.4409 in N/A 56800 N12800 lbf N/A 64300 N14400 lbf N/A 10000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
22206EMC3 N/A 30 mm N/A 62 mm2.4409 in N/A 56800 N12800 lbf N/A 64300 N14400 lbf N/A 10000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
22206EMW33 N/A 30 mm N/A 62 mm2.4409 in N/A 56800 N12800 lbf N/A 64300 N14400 lbf N/A 10000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
22206EMW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 56800 N12800 lbf N/A 64300 N14400 lbf N/A 10000 rpm N/A 8000 rpm N/A CAD Icon (for items table)
22207EMW33 N/A 35 mm N/A 72 mm2.8346 in N/A 82200 N18500 lbf N/A 87300 N19600 lbf N/A 8800 rpm N/A 7100 rpm N/A CAD Icon (for items table)
22207EMW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 82200 N18500 lbf N/A 87300 N19600 lbf N/A 8800 rpm N/A 7100 rpm N/A CAD Icon (for items table)
22208EMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 93400 N21000 lbf N/A 101000 N22700 lbf N/A 7700 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22208KEMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 93400 N21000 lbf N/A 101000 N22700 lbf N/A 7700 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22208KEMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 93400 N21000 lbf N/A 101000 N22700 lbf N/A 7700 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22208EMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 93400 N21000 lbf N/A 101000 N22700 lbf N/A 7700 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22308EMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308EMW33W800C4 N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308KEMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308KEMW33W800C4 N/A 40 mm N/A 89.997 mm3.5432 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308EMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308EMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308KEMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22308KEMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 147000 N33100 lbf N/A 155000 N34900 lbf N/A 6800 rpm N/A 5700 rpm N/A CAD Icon (for items table)
22209EMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 101000 N22800 lbf N/A 104000 N23500 lbf N/A 7000 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209EMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 101000 N22800 lbf N/A 104000 N23500 lbf N/A 7000 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209KEMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 101000 N22800 lbf N/A 104000 N23500 lbf N/A 7000 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22209KEMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 101000 N22800 lbf N/A 104000 N23500 lbf N/A 7000 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22309EMW22C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EMW800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309KEMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309KEMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EMW33 N/A 45 mm N/A 100 mm3.937 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22309EMW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 182000 N40800 lbf N/A 190000 N42700 lbf N/A 6200 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22210EMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 6400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22210EMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 6400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22210KEMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 6400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22210KEMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 6400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22210EMW33SLA N/A 50 mm N/A 90 mm3.5433 in N/A 112000 N25200 lbf N/A 112000 N25200 lbf N/A 6400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22310EMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EMW800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310EMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22310KEMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 241000 N54200 lbf N/A 238000 N53500 lbf N/A 5600 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EMC3 N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 5900 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22211KEMW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 5900 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22211EM N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 5900 rpm N/A 4700 rpm N/A CAD Icon (for items table)
22211EMW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 5900 rpm N/A 4800 rpm N/A CAD Icon (for items table)
1 - 50 of 2014 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »