All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23926EMW20C3 130 mm 180 mm
7.0866
in
37 mm
1.4567
in
453000 N
102000
lbf
302000 N
67900
lbf
2400 rpm 300 rpm EM Brass CAD Icon (for items table)
23926EMW33 130 mm 180 mm
7.0866
in
37 mm
1.4567
in
453000 N
102000
lbf
302000 N
67900
lbf
2400 rpm 300 rpm EM Brass CAD Icon (for items table)
23926EMW33C3 130 mm 180 mm
7.0866
in
37 mm
1.4567
in
453000 N
102000
lbf
302000 N
67900
lbf
2400 rpm 300 rpm EM Brass CAD Icon (for items table)
23126EMW33 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
937000 N
211000
lbf
679000 N
153000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23126EMW33C3 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
937000 N
211000
lbf
679000 N
153000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23126EMW33C4 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
937000 N
211000
lbf
679000 N
153000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23126KEMW33 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
937000 N
211000
lbf
679000 N
153000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23126KEMW33C3 130 mm 210 mm
8.2677
in
64 mm
2.5197
in
937000 N
211000
lbf
679000 N
153000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
22226EMW33 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
945000 N
212000
lbf
757000 N
170000
lbf
2400 rpm 2900 rpm EM Brass CAD Icon (for items table)
22226EMW33C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
945000 N
212000
lbf
757000 N
170000
lbf
2400 rpm 2900 rpm EM Brass CAD Icon (for items table)
22226EMW33C4 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
945000 N
212000
lbf
757000 N
170000
lbf
2400 rpm 2900 rpm EM Brass CAD Icon (for items table)
22226KEMW33 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
945000 N
212000
lbf
757000 N
170000
lbf
2400 rpm 2900 rpm EM Brass CAD Icon (for items table)
22226KEMW33C3 130 mm 230 mm
9.0551
in
64 mm
2.5197
in
945000 N
212000
lbf
757000 N
170000
lbf
2400 rpm 2900 rpm EM Brass CAD Icon (for items table)
23226EMW33 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
23226EMW33C3 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
23226EMW841 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
23226KEMW33 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
23226KEMW33C3 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
23226EMW841C3 130 mm 230 mm
9.0551
in
80 mm
3.1496
in
1170000 N
262000
lbf
915000 N
206000
lbf
1700 rpm 1900 rpm EM Brass CAD Icon (for items table)
22326EMW33W800 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
1410000 N
318000
lbf
1250000 N
281000
lbf
1800 rpm 2000 rpm EM Brass CAD Icon (for items table)
22326EMW33W800C4 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
1410000 N
318000
lbf
1250000 N
281000
lbf
1800 rpm 2000 rpm EM Brass CAD Icon (for items table)
22326KEMW33W800C4 130 mm 279.993 mm
11.0233
in
93 mm
3.6614
in
1410000 N
318000
lbf
1250000 N
281000
lbf
1800 rpm 2000 rpm EM Brass CAD Icon (for items table)
23326EMW33W800C4 130 mm 279.993 mm
11.0233
in
112 mm
4.4094
in
1590000 N
359000
lbf
1340000 N
302000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
23326EMW33W800 130 mm 279.993 mm
11.0233
in
112 mm
4.4094
in
1590000 N
359000
lbf
1340000 N
302000
lbf
1200 rpm 1400 rpm EM Brass CAD Icon (for items table)
22326EMW33 130 mm 280 mm
11.0236
in
93 mm
3.6614
in
1410000 N
318000
lbf
1250000 N
281000
lbf
1800 rpm 2000 rpm EM Brass CAD Icon (for items table)
  Results 276 - 300 of 1000 « 11 12 13 14 15 »