Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
276 - 300 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 3000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1300 rpm N/A 1400 rpm N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
276 - 300 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »