Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23926EMW20C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 453000 N102000 lbf | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23926EMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 453000 N102000 lbf | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23926EMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 453000 N102000 lbf | Static Radial Load Rating (C0) N/A 302000 N67900 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 3000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 937000 N211000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 937000 N211000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EMW33C4 | Bore (d) N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 937000 N211000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126KEMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 937000 N211000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126KEMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 937000 N211000 lbf | Static Radial Load Rating (C0) N/A 679000 N153000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226EMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 945000 N212000 lbf | Static Radial Load Rating (C0) N/A 757000 N170000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226EMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 945000 N212000 lbf | Static Radial Load Rating (C0) N/A 757000 N170000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226EMW33C4 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 945000 N212000 lbf | Static Radial Load Rating (C0) N/A 757000 N170000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226KEMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 945000 N212000 lbf | Static Radial Load Rating (C0) N/A 757000 N170000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226KEMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 945000 N212000 lbf | Static Radial Load Rating (C0) N/A 757000 N170000 lbf | Thermal Reference Speed - Grease N/A 2400 rpm | Thermal Reference Speed - Oil N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226EMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226EMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226EMW841 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226KEMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226KEMW33C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23226EMW841C3 | Bore (d) N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N262000 lbf | Static Radial Load Rating (C0) N/A 915000 N206000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22326EMW33W800 | Bore (d) N/A 130 mm | O.D. (D) N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 N318000 lbf | Static Radial Load Rating (C0) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22326EMW33W800C4 | Bore (d) N/A 130 mm | O.D. (D) N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 N318000 lbf | Static Radial Load Rating (C0) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22326KEMW33W800C4 | Bore (d) N/A 130 mm | O.D. (D) N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 N318000 lbf | Static Radial Load Rating (C0) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23326EMW33W800C4 | Bore (d) N/A 130 mm | O.D. (D) N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 112 mm4.4094 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1590000 N359000 lbf | Static Radial Load Rating (C0) N/A 1340000 N302000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23326EMW33W800 | Bore (d) N/A 130 mm | O.D. (D) N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 112 mm4.4094 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1590000 N359000 lbf | Static Radial Load Rating (C0) N/A 1340000 N302000 lbf | Thermal Reference Speed - Grease N/A 1300 rpm | Thermal Reference Speed - Oil N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22326EMW33 | Bore (d) N/A 130 mm | O.D. (D) N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1410000 N318000 lbf | Static Radial Load Rating (C0) N/A 1250000 N281000 lbf | Thermal Reference Speed - Grease N/A 1800 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |