Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 22226KEMW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 945000 N212000 lbf | N/A 757000 N170000 lbf | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 22226KEMW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 945000 N212000 lbf | N/A 757000 N170000 lbf | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23226EMW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EMW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EMW841 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEMW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEMW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EMW841C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1170000 N262000 lbf | N/A 915000 N206000 lbf | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 22326EMW33W800 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EMW33W800C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEMW33W800C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 23326EMW33W800C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 1590000 N359000 lbf | N/A 1340000 N302000 lbf | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 23326EMW33W800 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 1590000 N359000 lbf | N/A 1340000 N302000 lbf | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22326EMW33 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEMW33 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEMW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 1410000 N318000 lbf | N/A 1250000 N281000 lbf | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 23326EMW47W25 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 1590000 N359000 lbf | N/A 1340000 N302000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23928EMW33C3 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2800 rpm | N/A 2300 rpm |
N/A
|
| 23928EMW33 | N/A 140 mm | N/A 190 mm7.4803 in | N/A 477000 N107000 lbf | N/A 314000 N70500 lbf | N/A 2800 rpm | N/A 2300 rpm |
N/A
|
| 23128EMW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23128EMW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23128EMW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23128EMW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23128EMW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 1070000 N240000 lbf | N/A 766000 N172000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|