Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
601 - 650 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22338EMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33W94A N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEMB N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEMBW33 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338KEMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22338EMBW33W45AW50 N/A 190 mm N/A 400 mm15.748 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23338EMBW33W45AC3 N/A 190 mm N/A 400 mm15.748 in N/A 3370000 N757000 lbf N/A 2440000 N549000 lbf N/A 790 rpm N/A 730 rpm N/A CAD Icon (for items table)
23940EM2NW502 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EM2NW502C6 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW33 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW33C3 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW33C4 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW507C08 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW509C08 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW509C08C2 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW93W509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23940EMW33C2 N/A 200 mm N/A 280 mm11.0236 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 2000 rpm N/A 1600 rpm N/A CAD Icon (for items table)
23040EMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EMW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040EMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23040KEMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24040EMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24040EMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24040EMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24040KEMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 2460000 N552000 lbf N/A 1560000 N351000 lbf N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23040KEMW40IW534C4 N/A 200 mm N/A 310 mm12.2047 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23140EMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EMBW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EMBW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW40IW534C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW40IW534C4 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW507C08 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW507C08C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEMBW507C08C4 N/A 200 mm N/A 340 mm13.3858 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24140EMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EMBW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EMBW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EMBW841 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEMBW33 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEMBW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEMBW33W40IC3 N/A 200 mm N/A 340 mm13.3858 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
601 - 650 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »