All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 1000
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23228EMW33C4
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
23228KEMW33
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
23228KEMW33C3
140
mm
250
mm
9.8425
in
88
mm
3.4646
in
1410000
N
317000
lbf
1090000
N
246000
lbf
1500
rpm
1700
rpm
EM
Brass
22328EMW33W800C3
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328EMW33W800C4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328EMW33W800W40IC4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328EMW800C4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328KEMW33W800C4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
23328EMBW33W800C4
140
mm
299.993
mm
11.8107
in
118
mm
4.6457
in
1910000
N
429000
lbf
1570000
N
352000
lbf
1100
rpm
1200
rpm
EMB
Brass
23328EMBW800C4
140
mm
299.993
mm
11.8107
in
118
mm
4.6457
in
1910000
N
429000
lbf
1570000
N
352000
lbf
1100
rpm
1200
rpm
EMB
Brass
22328EMW33
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328EMW33C2
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328EMW33C3
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328KEMW33
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
22328KEMW33C3
140
mm
300
mm
11.811
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
23328EMBW33
140
mm
300
mm
11.811
in
118
mm
4.6457
in
1910000
N
429000
lbf
1570000
N
352000
lbf
1100
rpm
1200
rpm
EMB
Brass
23030EMW33
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030EMW33C08C2
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030EMW33C3
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030EMW33C4
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030EMW833
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030KEMW33
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030KEMW33C2
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030KEMW33C3
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
23030KEMW33C4
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
Results 326 - 350 of 1000
«
11
12
13
14
15
»