Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
351 - 375 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23328EMBW33W47W22C3 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 1100 rpm N/A
23328EMBW33W800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 1100 rpm N/A
23328EMBW800C4 N/A 140 mm N/A 299.993 mm11.8107 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22328EMW33 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A
22328EMW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A
22328EMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A
22328KEMW33 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A
22328KEMW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A
23328EMBW33 N/A 140 mm N/A 300 mm11.811 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 1100 rpm N/A
23030EMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030EMW33C08C2 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030EMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030EMW833 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030KEMW33 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030KEMW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030KEMW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
23030KEMW33S2C4 N/A 150 mm N/A 225 mm8.8583 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2600 rpm N/A 2200 rpm N/A
24030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 2000 rpm N/A 1700 rpm N/A
24030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 2000 rpm N/A 1700 rpm N/A
23130EMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130EMW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130EMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130EMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
351 - 375 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »