All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
Check up to five results to perform an action.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 1000
«
11
12
13
14
15
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23030KEMW33S2C4
150
mm
225
mm
8.8583
in
56
mm
2.2047
in
911000
N
205000
lbf
621000
N
140000
lbf
2100
rpm
2600
rpm
EM
Brass
24030EMW33C3
150
mm
225
mm
8.8583
in
75
mm
2.9528
in
1240000
N
278000
lbf
808000
N
182000
lbf
1700
rpm
2000
rpm
EM
Brass
24030KEMW33C3
150
mm
225
mm
8.8583
in
75
mm
2.9528
in
1240000
N
278000
lbf
808000
N
182000
lbf
1700
rpm
2000
rpm
EM
Brass
23130EMW33
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130EMW33C2
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130EMW33C3
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130EMW33C4
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130EMW33C5
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130EMW33W25
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130KEMW33
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130KEMW33C3
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
23130KEMW33C4
150
mm
250
mm
9.8425
in
80
mm
3.1496
in
1390000
N
312000
lbf
1000000
N
225000
lbf
1600
rpm
1900
rpm
EM
Brass
22230EMW33
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230EMW33C3
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230EMW33C4
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230EMW33W94AC3
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230KEMW33
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230KEMW33C2
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230KEMW33C3
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
22230KEMW33C4
150
mm
270
mm
10.6299
in
73
mm
2.8740
in
1230000
N
276000
lbf
1000000
N
225000
lbf
2000
rpm
2400
rpm
EM
Brass
23230EMW33
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230EMW33C2
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230EMW33C3
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230EMW33C3SLA
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
23230EMW33C4
150
mm
270
mm
10.6299
in
96
mm
3.7795
in
1660000
N
372000
lbf
1270000
N
286000
lbf
1400
rpm
1500
rpm
EM
Brass
Results 351 - 375 of 1000
«
11
12
13
14
15
»