Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
351 - 375 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1700 rpm N/A 1900 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
351 - 375 of 1918 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »