Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 23030KEMW33S2C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 911000 N205000 lbf | Static Radial Load Rating (C0) N/A 621000 N140000 lbf | Thermal Reference Speed - Grease N/A 2200 rpm | Thermal Reference Speed - Oil N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24030EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 75 mm2.9528 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 N278000 lbf | Static Radial Load Rating (C0) N/A 808000 N182000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 24030KEMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 75 mm2.9528 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 N278000 lbf | Static Radial Load Rating (C0) N/A 808000 N182000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33C5 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EMW33W25 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130KEMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130KEMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130KEMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1390000 N312000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 1700 rpm | Thermal Reference Speed - Oil N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EMW33W94AC3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEMW33C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1230000 N276000 lbf | Static Radial Load Rating (C0) N/A 1000000 N225000 lbf | Thermal Reference Speed - Grease N/A 2000 rpm | Thermal Reference Speed - Oil N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23230EMW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N372000 lbf | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23230EMW33C2 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N372000 lbf | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23230EMW33C3 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N372000 lbf | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23230EMW33C3SLA | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N372000 lbf | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23230EMW33C4 | Bore (d) N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 96 mm3.7795 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1660000 N372000 lbf | Static Radial Load Rating (C0) N/A 1270000 N286000 lbf | Thermal Reference Speed - Grease N/A 1400 rpm | Thermal Reference Speed - Oil N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |