Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
701 - 750 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23044EMW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EMW33W25 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EMW33W25C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044EMW33W84C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24044EMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33C08C3 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EMBW33W21A N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044KEMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044KEMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044KEMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23044EM N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23144EMBW33 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW33W25C3 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW33W40C3 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW507C08 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EMBW507C08C3 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEMBW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEMBW507C08 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEMBW507C08C3 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEMBW507C08C4 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24144EMBW33 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EMBW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EMBW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EMBW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EMBW33C5 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144KEMBW33 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144KEMBW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144KEMBW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 3220000 N725000 lbf N/A 2250000 N505000 lbf N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
23144EMBW906A N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144KEMBW40IW534 N/A 220 mm N/A 370 mm14.5669 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
22244EMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22244EMBW33C2 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22244EMBW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22244EMBW33C4 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22244EMBW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
22244EMBW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A CAD Icon (for items table)
701 - 750 of 2014 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »