All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

Check up to five results to perform an action.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23230EMW33S2 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass CAD Icon (for items table)
23230EMW33W25 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass CAD Icon (for items table)
23230KEMW33 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass CAD Icon (for items table)
23230KEMW33C3 150 mm 270 mm
10.6299
in
96 mm
3.7795
in
1660000 N
372000
lbf
1270000 N
286000
lbf
1400 rpm 1500 rpm EM Brass CAD Icon (for items table)
22330EMBW33W800C3 150 mm 319.993 mm
12.5981
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330EMBW33W800C4 150 mm 319.993 mm
12.5981
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330EMBW800W848AC4 150 mm 319.993 mm
12.5981
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33W800C4 150 mm 319.993 mm
12.5981
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330EMBW33W800 150 mm 319.993 mm
12.5981
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
23330EMBW33W800C3 150 mm 319.993 mm
12.5981
in
128 mm
5.0394
in
2130000 N
479000
lbf
1780000 N
400000
lbf
1000 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23330EMBW33W800C4 150 mm 319.993 mm
12.5981
in
128 mm
5.0394
in
2130000 N
479000
lbf
1780000 N
400000
lbf
1000 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23330EMBW33W800 150 mm 319.993 mm
12.5981
in
128 mm
5.0394
in
2130000 N
479000
lbf
1780000 N
400000
lbf
1000 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22330EMBW33 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330EMBW33C3 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330EMBW33C4 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33C2 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33C3 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33C4 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
22330KEMBW33W40I 150 mm 320 mm
12.5984
in
108 mm
4.2520
in
1890000 N
424000
lbf
1620000 N
365000
lbf
1500 rpm 1600 rpm EMB Brass CAD Icon (for items table)
23932EMW33 160 mm 220 mm
8.6614
in
45 mm
1.7717
in
654000 N
147000
lbf
421000 N
94700
lbf
2100 rpm 2500 rpm EM Brass CAD Icon (for items table)
23932EMW33C3 160 mm 220 mm
8.6614
in
45 mm
1.7717
in
654000 N
147000
lbf
421000 N
94700
lbf
2100 rpm 2500 rpm EM Brass CAD Icon (for items table)
23932EMW33W94AC08 160 mm 220 mm
8.6614
in
45 mm
1.7717
in
654000 N
147000
lbf
421000 N
94700
lbf
2100 rpm 2500 rpm EM Brass CAD Icon (for items table)
23032EMC3 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
23032EMW33 160 mm 240 mm
9.4488
in
60 mm
2.3622
in
1040000 N
235000
lbf
705000 N
159000
lbf
2000 rpm 2400 rpm EM Brass CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »