Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
376 - 400 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil  (rpm)

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Add To Cart/Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 319.993 mm12.5981 in N/A 128 mm5.0394 in N/A 2130000 N479000 lbf N/A 1780000 N400000 lbf N/A 1000 rpm N/A 1100 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.2520 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1500 rpm N/A 1700 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 220 mm8.6614 in N/A 45 mm1.7717 in N/A 654000 N147000 lbf N/A 421000 N94700 lbf N/A 2100 rpm N/A 2600 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 1040000 N235000 lbf N/A 705000 N159000 lbf N/A 2000 rpm N/A 2400 rpm N/A CAD Add To Cart
Request Quote
376 - 400 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »